??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Part No.
070681
Description
FC-S2-207RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
3-13/64 Inch
B
7-5/8 Inch
C
2-1/2 Inch
D
4-19/32 Inch
DD
6-1/2 Inch
E
1 Inch
Bolt Diameter
1/2 Inch
G
1-41/64 Inch
H
5/8 Inch
K
5.500 Inch
L
4-1/16 Inch
M
1/2-13 Inch
N
3-13/64 Inch
P
1-9/16 Inch
Q
1-9/16 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
2-15/16 Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.